??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Adjustable plastic foot - Asseccories G-Profiles
Bill of material
4018301
ARTIKEL
Article description
Adjustable foot
WERKSTOFFBEZ
Material
PA-GF
BEST
Order-no.
4018301
D1
Adjusting wheel diameter
40 mm
SW
Wrench size
30 mm
HUB
Stroke position
mm
Enter value for HUB
Stroke position
mm
cm
inch
ft
FARBE
Colour
RAL9006
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSMASSEXACT
Weight
0.091 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
WEEE
Registration No. WEEE
DE71223010
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84669400
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)