??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Adjustable Tension Towel Hook Acorp Security SA37
Bill of material
adjustable_tension_towel_hook_acorp_security_sa37_sa37
VARIANTNAME
SA37
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LOWEMITTINGFINISH
Low Emitting Finish
0.000
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
1.000
HEIGHT
Height
4.312
DEPTH
Depth
3.000
WARRANTYINFORMATION
Warranty Information
Complete Unit - One Year
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLSPANISH
Product Tech Data URL - Spanish
http://bradleycorp.com/download/588/9255es.pdf
PRODUCTTECHDATAURLFRENCH
Product Tech Data URL - French
http://bradleycorp.com/download/589/9255fr.pdf
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/587/9255.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Robe Hooks
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23.31.25.27
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
SA37
MASTERFORMATTITLE
MasterFormat Title
Security Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.53
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
Security Clothes Hook
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No