目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - ADL-16F
HPC
Mechanical drive components
Accastillage industriel
Lifting rings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v1/accastillage_indus/hoist_rings/adl_f.prj},{NB=hpc_ADL-16F},{REF=ADL-16F},{D=M16},{DX=16.000},{H=62},{D1=63},{D2=34},{G=34},{E=15},{S=14},{CMU=700},{CMU45=500},{MAS=0.240},{INFO=INFO},{IDNR=},{NENN=M16},{P=2.000},{DW=35.000},{D3=35.000},{M=62.000},{K=14.000},{B=16.000},{R1=6.000},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
HPC
Description
ADLf - Steel eye bolt, female
Bill of material
HPC - ADL-16F
REF
Part number
ADL-16F
ADL-16F
D
ØD
M16
M16
mm
H
62
62
mm
D1
ØD1
63
63
mm
D2
ØD2
34
34
mm
G
ØG
34
34
mm
E
15
15
mm
S
ØS
14
14
mm
CMU
Safe Working Load
700
700
kg
CMU45
Safe Working Load at 45°
500
500
kg
MAS
Weight
0.240
0.240
kg
INFO
Informations
Information
INFO