ADMA 80 PA
Unimotion
Support program
Pneumatics
Pneumatic cylinders
Compact pneumatic cylinders ADM series
ADMA series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{unimotion/support_program/pneumatics/pneumatic_cylinders/comp_pneumat_cyln_adm_series/adma_series/adma_80_asmtab.prj},{NB=ADMA 80 PA(0)},{MODEL=ADMA},{SIZE=80},{STROKE=0},{STROKEX=[0:300]},{STROKEINFO=stroke_info.png},{POS=0},{TR=},{KMASS=0.011},{KSTROKE=1.780},{L1=56.0},{L2=100},{L3=82},{L4=16.00},{L5=99.8},{L6=8.5},{L7=4},{L8=46.0},{L9=8.0},{L10=8.5},{L11=14},{D1=20},{D2=8},{D3=13.5},{D4=8},{M1=G 1/8},{M1M=0},{M1G=9.728},{M2=M8},{M2X=8},{M3=M10},{M3X=10},{CH=17},{PPATH=parts/adma_16_100_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Unimotion
Description
ADMA 80 - Pneumatic cylinder
Bill of material
ADMA 80 PA
MODEL
Model
ADMA
SIZE
Size
80
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
STROKEINFO
Stroke INFO
POS
Position of piston rod
0
0
mm
TR
Temperature resistance
Standard
Max 130°C
Standard
Max 130°C
TL
Total length
78.0
mm
CNSMASSEXACT
Mass
1.780
kg