??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SRD-FA
Description
ADOP - Straight cylindrical linear bearing/open type
Bill of material
ADOP25
CODE
ADOP
MAT
Material
SUJ2
HRD
Hardness
58HRC~
SUR
surface treatment
-
MAT1
Ball material
SUJ2
MAT2
Cage material
Resin
USE
Use temperature environment
-20~80℃
MAT3
Seal material
Nitrile rubber
D2
d
mm
D2TOL
d tolerance
D
mm
DTOL
D tolerance
L
mm
LTOL
L tolerance
L1
mm
L1TOL
L1 tolerance
W
mm
D1
mm
K1
k1
mm
A
°
ECC
eccentric
MAXG
Maximum gap
mm
CD
Basic rated load C (moving)
N
CO
Basic rated load CO (static)
N
BALL
Number of rows of balls
REF
reference weight
g
LINK
link
https://www.srdfaa.com/product/1141603221426.html