??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
AFD54-18-32SN-6117 [V001]
Bill of material
YAFD54-18-32SNC012
PN
Part Number
YAFD54-18-32SNC012
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
YAFD54-18-32SNC012
TEINTERNALDESCRIPTION
TE Internal Description
RECP ASSY
MILSPEC
Mil-Spec
MS3474W18-32S
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHELLSIZE
Shell Size
18
SHIELDED
Shielded
No
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Single Hole Mounting Receptacle
NUMBEROFPOSITIONS
Number of Positions
32
NUMBEROFPOWERPOSITIONS
Number of Power Positions
32
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
32
PRELOADED
Preloaded
No
VOLTAGEVRMS
Voltage
1800 Vrms
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
850 VDC
SHELLPLATINGMATERIAL
Shell Plating Material
Cadmium O.D.
SHELLMATERIAL
Shell Material
Aluminum
INSULATIONMATERIAL
Insulation Material
Hard DielectricSilicone
HERMETICALLYSEALED
Hermetically Sealed
No
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
7.5 A
REVERSEGENDER
Reverse Gender
No
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
16 - 24
CONTACTTYPE
Contact Type
Socket
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
POLARIZATIONCODE
Polarization Code
N
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
Bayonet
ALIGNMENTKEYED
Alignment Keyed
Clocking
WIRESIZEAWG
Wire Size
12 - 14 AWG
WIRESIZEMM2
Wire Size
.2 - .52 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 200 C [ -67 - 392 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal