您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
AFG02R5
nVent HOFFMAN
Accessories
Wall mounted
Steel
Gland plates
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{eldon/accessories/02_wall_mounted/steel/gland_plates/afg_asmtab.prj},{NB=AFG02R5(0)},{ITEM=AFG02R5},{DETAIL=0},{INFO=Info PDF},{DES=Ventilated gland plate},{MAT=Mild steel},{FO=310 x 96},{GPOS=2},{A=342},{B=306},{MASS=0.55},{EAN=8713574124448},{TARIFFN=73269098},{MI=URL},{PPATH=assemblies/afg_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
nVent HOFFMAN
Description
AFG - Ventilated gland plates with fly-net
Bill of material
AFG02R5
ITEM
Item no.
AFG02R5
AFG02R5
DETAIL
low
high
low
high
INFO
Info PDF
Info PDF
DES
Description
Ventilated gland plate
MAT
Material
Mild steel
FO
For opening
310 x 96
310 x 96
mm
GPOS
Gland Plate Opening Size
2
2
A
Widht
342
342
mm
MASS
Weight
0.55
0.55
kg
EAN
EAN Code
8713574124448
8713574124448
MI
Mounting instructions
URL