??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
AFPNAL, AFPNHAL, AFPNDL, AFPNHDL - Locating Pins - High Hardness Stainless Steel - Large Head Tapered - Threaded - P,L,B,ML,Specify Type
Bill of material
AFPNAL6-P6.50-L0-B1.0-ML6
PN
Part Number
SHP
Pin Shape
DTOL
D Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ML
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
ESE
E Specification
E
E 0.1mm Increment
mm
M2
M2 (Coarse)
W
(W)
0.0 mm
ALT1
Wrench Hole Machining
Q
0.0 mm
ALT2
Hexagon Socket
S
0 mm
EE
e
0.0 mm
ALT3
Screwdriver Slot
ALT4
Screw Relief Groove Processing
ALT5
P Dim. Tolerance Change
ALT6
Taper Angle Change
A
Angle
15 deg