??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
HAVIT
Description
AFS / AFX - SAE-butt weld flange - metric pipe
Bill of material
AFS-110-SRE-76-BL
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Bare (Uncoated)
BOLT
Bolts
BOLT1
Bolts
MB
Maximum recommended working pressure
175 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
T
Tube
76.1x7.1 mm
A
mm
B1
62 mm
B2
62 mm
C
88.9 mm
D
114 mm
E
50.8 mm
F
105 mm
G
50 mm
H
25 mm
L
13.5 mm
MASS
Weight (without attachment and screws)
1.55 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage