??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 21
HELP_VARIABLE
Company
HAVIT
Description
AFS / AFX - SAE Threaded flange with BSPP thread and measuring connection G1/8" (shortest side)
Bill of material
AFS-108-G-114-A1K-BL
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Bare (Uncoated)
BOLT
Bolts
BOLT1
Bolts
COUPLING
Test coupling
MB
Maximum recommended working pressure
210 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A
Inch
B
32 mm
C
77.8 mm
D
102 mm
E
42.9 mm
F
90 mm
G
45 mm
H
25 mm
I
24 mm
L
13.5 mm
MP
Measurement port
G 1/8
MASS
Weight (without attachment and screws)
1.55 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage