??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wilo
Description
AG-D Archiv
Bill of material
2225648
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
DESCRIPTION_SHORT
Short text
Glanded twin-head pump in in-line design with flange connection
DESCRIPTION_LONG
Tender text
In-line twin-head pump with two single-stage glanded centrifugal pumps in the same housing with switchover valve, for pipe installation or installation on a base. Housing blind flange and mounting bracket at an additional charge. Low-oscillation and low-noise monobloc design with lantern and rigidly connected standard flange motor (standard motor). With forced-flow circulation, bidirectional bellows mechanical seal and cavitation-reducing impeller. Flanges with pressure measuring connections R 1/8. The pump housing and lantern are cataphoretic-coated. Motors in IE3 technology as standard. Pumps with motors ≥ 5.5 kW are equipped as standard with a PTC thermistor sensor for motor protection. The motor terminal box ≤ 7.5 kW can be made of metal or plastic. If a metal terminal box is absolutely necessary, please order the appropriate special variant. The motor terminal boxes > 7.5 kW are always made of metal. Approved field of application *Standard version for operating pressure: 13 bar to +140 °C, 16 bar to +120 °C *Temperature range at max. ambient temperature: -20 °C – +140 °C (depending on the fluid) *Max. ambient temperature: +40 °C *Mechanical seal for pumping water up to Tmax = +140 °C. Up to T ≤ +40 °C, a glycol admixture of 20 % to 40 % by volume is permissible. An alternative mechanical seal must be provided for water-glycol mixtures with a glycol content of > 40% to max. 50% by volume and a fluid temperature of > +40 °C to max. +120 °C or other fluids that differ from water. When using water-glycol mixtures, the use of an S1 variant with a corresponding mechanical seal is generally recommended.
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC011333
EF023038
Pump casing material
5.1301/EN-GJL-250 KTL-coated
EF023143
Quality class of pump casing
EN-GJL-250 (KTL coated)
EF011652
Material pump wheel
Grey cast iron
EF024149
Material pump wheel
EN-GJL-200
EF014904
Volume flow rate (BEP)
0 m³/h
EF014905
Head at flow rate (BEP)
0 kPa
EF000991
Max. discharge flow
0 m³/h
EF000992
Max. static height
0 m
EF020449
Max. operating pressure
16.0 bar
EF023090
Double pump
true
EF003701
Electrical connection
0
EF000536
Cable length
0 mm
EF003977
Rated voltage
400 V
EF000351
Number of phases
3
EF005455
Frequency
50 Hz
EF000001
Nominal current
41.6 A
EF012424
Motor power input (P1) per motor
0 kW
EF012425
Motor power output (P2) per motor
22.0 kW
EF010779
Pump power consumption (solpump)
0 W
EF010780
Pump power consumption standby (solstandbypump)
0 W
EF013710
Minimum Efficiency Index (MEI)
0.4
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
1450.0 1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF023093
Motor with extended shaft
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
-20.0 °C
EF002386
Ambient temperature
0.0 °C
EF025116
Connection on supply side
Flange;DN200-PN16-EN1092-2
EF025117
Diameter of connection on supply side
DN 200
EF025503
Outer pipe diameter connection inlet side
0 mm
EF026143
Flange compression stage connection inlet
PN 16 bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
Flange;DN200-PN16-EN1092-2
EF025118
Diameter of connection on delivery side
DN 200
EF025504
Outer pipe diameter connection outlet side
200 mm
EF026233
Flange compression stage connection outlet
PN 16 bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF004265
Recess length
0 mm
EF005474
Degree of protection (IP rating)
IP55
EF020038
Self-priming
0
EF004663
Explosion-proof
0
EF014908
Standard motor
Asynchronous
EF014979
Motor efficiency class
IE3
MECHANICAL_SEAL
Mechanical seal
EF023103
With oval counterflanges
0
A1
Angle to first bolt hole
15 °
A2
Angle to first bolt hole
15 °
A3
Angle electrical cabinet 1
0 mm
A4
Angle electrical cabinet 2
0 mm
B1
Thickness flange (incl. sealing edge)
30 mm
B2
Thickness flange (incl. sealing edge)
30 mm
D1
Outer diameter of flange
340 mm
D2
Outer diameter of flange
340 mm
D21
Diameter bolt hole
23 mm
D22
Diameter bolt hole
23 mm
D41
Diameter sealing edge
266 mm
D42
Diameter sealing edge
266 mm
DM
Diameter motor
349 mm
DN1
Nominal inner diameter
200 mm
DN2
Nominal inner diameter
200 mm
DO1
Outer pipe diameter connection
208 mm
DO2
Outer pipe diameter connection
208 mm
F1
Thickness sealing edge
3 mm
F2
Thickness sealing edge
3 mm
H5
Centre-to-centre (double) pump
780 mm
HD
Diameter pump housing
516 mm
K1
Pitch circle
295 mm
K2
Pitch circle
295 mm
L1
Connection length
420 mm
L2
Connection length
400 mm
LE1
Height pump housing
364 mm
LE2
Centre connection to end motor
909 mm
LE3
Length electrical cabinet
280 mm
LE4
Distance connection to beginning of motor
323.0 mm
LE5
Distance to centre connection
242 mm
LE6
Distance connection to electrical cabinet
476.0 mm
LE7
Length to top side electrical cabinet
262 mm
LE8
Width electrical cabinet
210.0 mm
LE9
Length to top side electrical cabinet 2
262 mm
LE10
Width electrical cabinet 2
210.0
N1
Number of bolt holes
12
N2
Number of bolt holes
12
Z1
Working length
420 mm
Z2
Working length
400 mm
BMAX
Dimensions
1273 mm
DIAMD1
Dimensions
350.0 mm
H1
Dimensions
204.0 mm
X
Dimensions
195 mm
DA1
Dimensions
350.000 mm
C
Dimensions
950.000 mm
D3
Dimensions
40.000 mm
S1
Dimensions
16.000 mm
S2
Dimensions
26.000 mm
Y1
Dimensions
370.000 mm
Y2
Dimensions
85.000 mm
FD
Dimensions
242
L5
Dimensions
245.000 mm
LA
Dimensions
15.000 mm
LC
16.00
LC2
22.5
LD1
442.000 mm
HB1
Dimensions
235 mm
HB2
Dimensions
258 mm
FEETPOSITION
Position of feet on pumphousing
0