??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 13
HELP_VARIABLE
Company
Bordignon
Description
AGS1500 - STANDARD ISO 11901-3
Bill of material
AGS1500-32-A
MODELLO
Model
VERS
Version
CORSAMAX
Max. stroke
mm
CU
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
3 mm
D
Chamber diameter
63 mm
DS
Piston rod diameter
36 mm
G
19 mm
R
Gap range
2 mm
Z
Gap height
5 mm
MA
Fastening threads
M8 x 6 (2x o 4x) /
BAR
/
150
IN
Initial force
1530 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Liters
Litri
PESO
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog