??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Bordignon
Description
AGS320 - STANDARD ISO 11901-3
Bill of material
AGS320-32-A
MODELLO
Model
CORSAMAX
Max. stroke
mm
CU
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
1 mm
D
Chamber diameter
25 mm
DS
Piston rod diameter
15 mm
G
17 mm
R
Gap range
1 mm
MA
Fastening threads
M6 x 5 /
BAR
/
180
IN
Initial force
320 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Liters
Litri
PESO
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog