??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 13
HELP_VARIABLE
Company
Bordignon
Description
AGS500 - STANDARD ISO 11901-3
Bill of material
AGS500-32-A
MODELLO
Model
VERS
Version
CORSAMAX
Max. stroke
mm
CU
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
2 mm
D
Chamber diameter
38 mm
DS
Piston rod diameter
20 mm
G
12.5 mm
R
Gap range
1 mm
Z
Gap height
4 mm
MA
Fastening threads
M6 x 6 (2x o 2x) /
BAR
/
150
IN
Initial force
470 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Liters
Litri
PESO
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog