??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 11
HELP_VARIABLE
Company
Bordignon
Description
AGS6600 - STANDARD ISO 11901-3
Bill of material
AGS6600-38-A
MODELLO
Model
VERS
Version
CORSAMAX
Max. stroke
mm
CU
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
3 mm
D
Chamber diameter
120 mm
DS
Piston rod diameter
75 mm
G
25.5 mm
R
Gap range
2.5 mm
Z
Gap height
5 mm
MA
Fastening threads
M10 x 12 (4x) /
BAR
/
150
IN
Initial force
6630 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Liters
Litri
PESO
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog