??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
15-45 AXPB Linear Guide
Description
AH-T/TG - Linear Motion Rolling Guide
Bill of material
AH20TC1R100BT1C/(E20,20)
MODEL
Model
AH
SIZE
Size
mm
TOS
Types of sliders
T : Flange type downward installation
LOS
length of slider
NOS
Number of sliders
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PS
Preload size
Co
AC
Accuracy class
EE
Left and right end distance symmetry
E1
Distance to left
mm
E2
Distance to right
mm
POS1
pos1
mm
Enter value for POS1
pos1
mm
cm
inch
ft
POS2
pos2
mm
POS3
pos3
mm
POS4
pos4
mm
POS5
pos5
mm
POS6
pos6
mm
H
mm
H1
mm
N
mm
W2
mm
W3
mm
W4
mm
L1
mm
L2
mm
L3
mm
L4
mm
M1
mm
H2
mm
H3
mm
W
mm
H4
mm
D3
d3
mm
D4
d4
mm
HH
h
mm
F
mm
FBSOSR
Fixing bolt size of slide rail
mm
C
Basic dynamic load rating
kN
CO
Basic static load rating
kN
MR
Mr
kN.m
MP
Mp
kN.m
MY
My
kN.m
SW
Slider weight
kg
RW
Rail weight
kg/m