??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
AHB18 - Drag chain · Domestic · Economic ·18 series · do not open
Bill of material
AHB18-C25-R38-N1-AHJ18A-C25
CODE
AHB18
OD
Opening direction
Do not open the
BE
beam
bridge type
MAT
texture
engineering plastics
COLOR
color
black
AT
allowable temperature
-20℃~80℃
FR
flame retardant rating
UL94-V0
AC
accessory
connector
C
Within the wide C
R
Bending radius R
N
Link number N
CON
connector
AHJ18A-C25
H
mounting dimension
100
D
mounting dimension
80
K
mounting dimension
185
HF
Required installation height HF
125
W
Outside width W
36.5
P
Pitch P
30.5
MCD
Maximum cable diameter
16
MOL
Maximum overhead load
0.5 kg/m
MLO
Maximum overhead length
1.1 m
G
weight
≈0.05 g
LINK
link
https://www.srdfaa.com/product/1141603220462.html