??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AHE14,AHZ14 - Towing chain · import · convenient ·14 series
Bill of material
AHE14-C15-R28-N1-AHJ14A
CODE
OD
Opening direction
MAT
texture
engineering plastics
COLOR
color
black
AT
allowable temperature
-40℃~80℃
FR
flame retardant rating
UL94-V2
AC
accessory
connector
C
Within the wide C
R
Bending radius R
N
Link number N
CON
connector
H
mounting dimension
82
D
mounting dimension
71
K
mounting dimension
150
HF
Required installation height HF
92
W
Outside width W
27
P
Pitch P
30.5
MCD
Maximum cable diameter
13
MOL
Maximum overhead load
0.5 kg/m
MLO
Maximum overhead length
0.65 m
G
weight
≈0.31 g
LINK
link
https://www.srdfaa.com/product/1141603220401.html