??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SRD-FA
Description
AHE8,AHZ8 - tl
Bill of material
AHE8-C16-R28-N1-AHJ8A
CODE
OD
MAT
ABS
COLOR
0,0,0,0
AT
-40℃~80℃
FR
UL94-V2
AC
jie
C
R
N
CON
H
76
D
60
K
130
HF
91
W
24.2
P
20
MCD
10
MOL
0.7 kg/m
MLO
1 m
G
≈0.24 g
LINK
link
https://www.srdfaa.com/product/1141603220381.html