??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
AHG310,AHG315,AHG322,AHG329 - Drag chain, import, dust-free mute type
Bill of material
AHG315-C20-R32-N1-AHJ315A
CODE
TYPE
Dust-free silent type
OD
open mode
QS
The cavity number
single lumen
MAT
texture
engineering plastics
COLOR
color
black
AT
allowable temperature
-40℃~120℃
WC
Clean level
IOS Class1
FR
flame retardant rating
UL94-V2
C
Within the wide C
R
Bending radius R
N
Link number N
CON
connector
P
Pitch P
MCD
Maximum cable diameter
B
F
The high
E
outer width
HF
Actual installation height HF
H
mounting dimension
D
mounting dimension
K
mounting dimension
G
weight
kg/m
LINK
link
https://www.srdfaa.com/category/08