??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
AHPTAS_HS5L - Plate for Switch Unit (Sliding Door Units) - HS5L Series - Base Type -
Bill of material
AHPTAS6-HS5L-A52
PN
Part Number
NO
No.
ST
Switch Type
HS5L
KE
Key End Model Number
A
mm
B
50 mm
L
190 mm
T
5 mm
X
7.5 mm
F
175 mm
H
mm
Y
51.2 mm
V
86.5 mm
S
8.5 mm
W
21 mm