??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Misumi
Description
AHPTAS_HS6B - Plate for Switch Unit (Sliding Door Units) - HS6B Series - Base Type -
Bill of material
AHPTAS6-HS6B-A62
PN
Part Number
NO
No.
ST
Switch Type
HS6B
KE
Key End Model Number
A62
A
30 mm
B
170 mm
T
5 mm
X
7.5 mm
F
155 mm
H
mm
Y
50 mm
S
4.5 mm
W
21 mm