??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
AHPTKS_HS5D - Plate for Switch Unit (Sliding Door Units) - HS5D Series - Base Type -
Bill of material
AHPTKS6-HS5D
PN
Part Number
NO
No.
ST
Switch Type
HS5D
A
mm
B
50 mm
L
30 mm
T
5 mm
X
6 mm
F
18 mm
H
mm
Y
15 mm
S
9 mm
W
20 mm