??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AHQ20,AHF20 - Drag chain · Domestic · enhanced ·20 series · Internal and external opening
Bill of material
AHQ20-C38-R55-N1-AHJ20-C38
CODE
TYPE
20 series drag chain
OD
Opening direction
Inside and outside diameter openings
BE
beam
QS
The cavity number
single lumen
MAT
texture
engineering plastics
COLOR
color
black
AT
allowable temperature
-20℃~80℃
FR
flame retardant rating
UL94-V0
AC
accessory
connector
C
Within the wide C
R
Bending radius R
N
Link number N
CON
connector
AHJ20-C38
H
mounting dimension
D
mounting dimension
K
mounting dimension
HF
Required installation height HF
E
outer width
56
P
Pitch P
46
MCD
Maximum cable diameter
17
MLO
Maximum overhead length
1 m
MAL
Maximum allowable stroke
60 m
MAV
Maximum vertical suspension allowed
25 m
G
weight
g
LINK
link
https://www.srdfaa.com/product/1624025572288.html