??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
AHZ15 - Drag chain · Domestic · economic ·15 series · do not open
Bill of material
AHZ15-C20-R28-N1-AHJ15A-C20
CODE
AHZ15
OD
Opening direction
Do not open the
BE
beam
bridge type
MAT
texture
engineering plastics
COLOR
color
black
AT
allowable temperature
-20℃~80℃
FR
flame retardant rating
UL94-V0
AC
accessory
connector
C
Within the wide C
R
Bending radius R
N
Link number N
CON
connector
AHJ15A-C20
H
mounting dimension
76
D
mounting dimension
60
K
mounting dimension
130
HF
Required installation height HF
96
W
Outside width W
28.2
P
Pitch P
20
MCD
Maximum cable diameter
12
MOL
Maximum overhead load
0.3 kg/m
MLO
Maximum overhead length
0.8 m
G
weight
≈0.26 g
LINK
link
https://www.srdfaa.com/product/1141603220443.html