??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
SRD-FA
Description
AIT,AITK - ya zha gun zhu si gan
Bill of material
AIT1004-150
MOD
code
TYPE
type
ACC
accuracy grade
C7
THRD
sgzwj
10
LEAD
dc
MATS
S(Material)
S55C
HRDS
S(hardness)
gao
SURS
S(surface treatment)
-
MATL
L(Material)
SCM415
HRDL
L(hardness)
shen tan
SURL
L(surface treatment)
-
MATF
F(Material)
S45C
SURF
F(surface treatment)
hei
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
P
mm
Y
96 mm
GZZJ
gzzj
GZZXZJ
gzzxzj
SGDJ
sgdj
XHS
xhs
1Q3L
CD
cd
COJ
coj
ZXJX
zxjx
0.05
LXFX
lxfx
you
ZJG1
nc
ZJG2
rlc
ZJG3
rnc
ZJG4
fc
FC
zxdw
mm
ZJG5
szc
ZJG6
kc
KC
zxdw
mm
ZJG7
klc
K
zxdw
mm
S
zxdw
mm
ZJG8
sc
SC
zxdw
mm
ZJG9
swc
SWC
zxdw
mm
SGC
zxdw
mm
LINK
link
https://www.srdfaa.com/product/1141603221750.html