??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
AIW,AIY,AIYK - Press rolled ball screw - Bearing diameter 8- lead 2- precision class C7- Standard -F·P specified type
Bill of material
AIY0802-100
MOD
code
TYPE
type
ACC
accuracy grade
THRD
Outer diameter of screw shaft
08
LEAD
lead
MATTS
Screw shaft material
S55C
HRDTS
Screw shaft hardness
High-frequency quenching 56~62HRC
SURTS
Screw shaft surface treatment
MAN
Nut material
SCM420
HRDN
Nut hardness
Carburizing quenching 58~62HRC
SURN
Nut surface treatment
Phosphate protective film treatment
L
L Minimum unit: 1mm
mm
Enter value for L
L Minimum unit: 1mm
mm
cm
inch
ft
F
F Minimum unit: 1mm
mm
P
P Minimum unit: 1mm
mm
Y
mm
D
mm
B
mm
T
mm
GZZJ
The ball diameter
GZZXZJ
the ball diameter precisionization
SGDJ
The bottom of the screw diameter
XHS
recurring number
CD
Basic rated load operation
COJ
Basic rated load static
ZXJX
axial clearance
right
ZJG
Not machined to support measuring shaft end
ZJG1
Change nut direction
ZJG2
Not machined to support side shaft end buckle ring grooves
ZJG3
FC specifies a unit of 1mm
FC
FC specifies a unit of 1mm
mm
ZJG4
Machining fixed side shaft spanner groove
ZJG5
Machining fixed side shaft end plane
SC
Machining fixed side shaft end plane
mm
SWC
2 machining fixed side axle end plane
mm
SGC
2 machining fixed side axle end plane
mm
ZJG6
Special auxiliary shaft is attached
LINK
link
https://www.srdfaa.com/product/1141603221732.html