??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
AIZ - Press rolled ball screw - Diameter 12- lead 4·5·10·10A·10B- accuracy class C7- standard nut type
Bill of material
AIZ1205-150
MOD
code
AIZ
TYPE
type
Standard nut type
ACC
accuracy grade
C7
MATS
Screw shaft material
S55C
MATL
Nut material
SCM415H
HEAS
Screw shaft heat treatment
high frequency
HEAL
Nut heat treatment
carburizing and quenching
HRDS
Screw shaft hardness
58~62HRC
HRDL
Nut hardness
58~62HRC
THRD
Outer diameter of screw shaft
12
LEAD
lead
L
L Minimum unit: 1mm
mm
Enter value for L
L Minimum unit: 1mm
mm
cm
inch
ft
F
15 mm
P
8 mm
GZZJ
The ball diameter
mm
LMHQS
Number of nut rings
LWXX
Thread Rotation Direction
dextrorotation
Y
90 mm
D
mm
A
mm
T
mm
D1
mm
D2
mm
DD
d
mm
DD1
d1
mm
HH
h
mm
H
mm
Q
CD
Basic rated load operation
KN
COJ
Basic rated load static
KN
ZJG1
Do not machined support side shaft ends
ZJG2
Change nut direction
ZJG3
Do not machined support side shaft end retaining ring groove
ZJG10
Change the processing content on the support side
LD
The minimum unit is 1mm
mm
Q2
Q
6 mm
ZJG4
Changed the length of the supported side shaft
LE
LE the minimum unit is 1mm
mm
ZJG5
Add fixed side shaft end wrench position
ZJG6
Add fixed side shaft end keyway
LG
LG minimum unit 1mm
mm
ZJG7
Add fixed side shaft end keyway
LH
LH Minimum unit: 1mm
mm
S
The minimum unit is 1mm
mm
ZJG8
Add fixed side axle end plane
LJ
LJ Minimum unit: 1mm
mm
ZJG9
Add fixed side axle end plane
LK
LK minimum unit 1mm
mm
LINK
link
https://www.srdfaa.com/product/1453101709232.html