??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
Misumi
Description
AJCP - Protection Caps for Adjustment Pads
Bill of material
AJCP8-B
PN
Part No.
MAT
Material
EPDM
NO
No.
COLOR
Color
Black
D
mm
L
35 mm
DD1
d1
mm
DD2
d2
mm
LL1
l1
10 mm
LL2
l2
20 mm
ASS
Applicable Screw Size (Coarse)