??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
SRD-FA
Description
AJTSRB,AJTSBRB,AJRTSRB - ti xing si gan xiang guan ling jian-30 du ti xing si gang -yi duan tai jie xing-dai jian cao you luo wen
Bill of material
AJTSRB12-80-S4-Q7-C2-J0
CODE
TYPE
yi duan tai jie xing dai jian cao you luo wen
MAT
S45C
SUR
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q
Q Selection
mm
C
mm
J
mm
D2
D
12 mm
P
P Pitch
2.0 mm
ZJG1
MC
ZJG2
MQ
mm
LINK
https://www.srdfaa.com/product/1141603220877.html