??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
SRD-FA
Description
AJTSRD,AJTSBRD,AJRTSRD - ti xing si gan xiang guan ling jian-30 du ti xing si gang -yi duan tai jie xing-dai jian cao you luo wen
Bill of material
AJTSRD12-80-T2-Q8-S4-E6-C2-J0-B0
CODE
TYPE
yi duan liang tai jie dai jian cao you luo wen
MAT
S45C
SUR
D
mm
L
L 1mm Increment
mm
값 입력 L
L 1mm Increment
mm
cm
inch
ft
T
mm
값 입력 T
mm
cm
inch
ft
S
S 1mm Increment
mm
값 입력 S
S 1mm Increment
mm
cm
inch
ft
Q
Q Selection
mm
E
mm
C
mm
J
mm
B
mm
MP
MXP
M8x1.0
D2
D
12 mm
P
P Pitch
2.0 mm
ZJG1
MC
ZJG2
ME
LINK
https://www.srdfaa.com/product/1141603220900.html