??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
SRD-FA
Description
AJTSRV,AJTSBRV,AJRTSRV - ti xing si gan xiang guan ling jian-30 du ti xing si gang -liang duan tai jie xing-dai jian cao you luo wen
Bill of material
AJTSRV12-80-F2-V7-S4-Q7-C2-J0
CODE
TYPE
liang duan tai jie xing
THR
MAT
S45C
SUR
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
V
V Selection
mm
Q
Q Selection
mm
C
mm
J
D2
D
12 mm
P
P Pitch
2.0 mm
ZJG
FV
mm
FW
mm
FY
mm
ZJG2
AC
mm
ZJG3
SC
mm
SW
mm
SY
mm
ZJG4MC
MC
ZJG4MQ
MQ
mm
ZJG5
BV
mm
ZJG6
W
mm
A
mm
LINK
https://www.srdfaa.com/product/1141603220754.html