??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
SRD-FA
Description
AJTSRX,AJTSBRX,AJTSLX,AJTSBLX - ti xing si gan xiang guan ling jian-30 du ti xing si gang -liang duan liang tai jie xing
Bill of material
AJTSBRX12-80-F2-V4-T2-G2-Q7-S2-E4
CODE
THR
MAT
S45C
SUR
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q
Q Selection
mm
V
V Selection
mm
Enter value for V
V Selection
mm
cm
inch
ft
E
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
D2
D
12 mm
P
P Pitch
2 mm
ZJGFV
FV
FV 0.5mm Increment
mm
FW
FW 0.5mm Increment
mm
FY
FY 0.5mm Increment
mm
ZJGFE
FE
FE 0.5mm Increment
mm
FWW
FW
mm
FYY
FY
mm
ZJG2AC
AC
AC 0.1mm Increment
mm
ZJG2AE
AE
mm
ZJG3SV
SV
SV 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ZJG3SE
SE
SE 1mm Increment
mm
SWW
SW
mm
SYY
SY
mm
ZJG4MV
MV
MV (Selection Range)
ZJG4ME
ME
ME (Selection Range)
ZJG5BC
BC
BC 1mm Increment
mm
MXBC
BC MxPitch
0
ZJG5BQ
BQ
mm
MXBQ
BQ MxPitch
0
ZJG6ZV
ZV
0 mm
W
mm
A
mm
ZJG6ZE
ZE
0 mm
WW
W
AA
A
mm
ZJG7
KQ
KQ 1mm Increment
mm
KV
KV 1mm Increment
mm
KE
KE 1mm Increment
mm
C
mm
BB1
b1
0 mm
TT1
t1
0.0 mm
LINK
https://www.srdfaa.com/product/1141603220909.html