??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AJTXRW,AJTXBRW - Trapezoidal lead screw parts -30 degree trapezoidal lead screw - step type at both ends - right thread with fine pitch
Bill of material
AJTXRW16-100-F2-V9-S2-Q9
CODE
TYPE
Two end stepped type
THR
thread
MAT
texture
S45C
SUR
surface treatment
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
V
V Selection
mm
Q
Q Selection
mm
D2
D
16 mm
P
P Pitch
2 mm
ZJGFV
V end plane processing
FV
mm
FW
mm
FY
mm
ZJGFQ
Q end plane processing
FQ
mm
FWW
FYY
FY
ZJG2AC
V end retaining ring groove processing
AC
mm
ZJG2AQ
Q end retaining ring groove processing
AQ
mm
ZJG3SC
V end two plane processing
SC
mm
SW
mm
SY
mm
ZJG3SQ
Q end two plane processing
SQ
mm
SWW
mm
SYY
mm
ZJG4MC
V end coarse tooth thread hole processing
MC
ZJG4MQ
Q end coarse tooth thread hole processing
MQ
mm
ZJG5BV
Q end external thread processing
BV
mm
ZJG5BC
V end external thread processing
BC
mm
ZJG6ZC
V end four plane processing
W
mm
A
mm
ZJG6ZQ
Q end four plane processing
WW
mm
AA
mm
ZJG7
keyseating
KV
mm
KC
mm
C
mm
LINK
Website
https://www.srdfaa.com/product/1141603220731.html