??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 FL00
Bill of material
73382001
MD01
VAR__MANUID_
73382001
DESCSHORT
Short Description
AK3 FL00
DESCLONG
Long Description
Enclosure wall including flange connector for sealing the face of AK-F enclosures, without knockouts<br /><strong>Dimensions: </strong>79,9 x 266,2 x 40 mm
INTNO
International product number
4013902542833
MANUID
Product number of the Manufacturer
73382001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AK3 FL00
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.187
LENGTH
266.2
WIDTH
79.9
DEPTH
40
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04