??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 KBL
Bill of material
73383101
MD01
VAR__MANUID_
73383101
DESCSHORT
Short Description
AK3 KBL
DESCLONG
Long Description
Cable cover for the attachment to AK/AK-F 14/28/42/56/70 housings, as well as Plus types, can be retroactively mounted on the end, <br /><strong>Dimensions: </strong>113,3 x 315,5 x 126 mm
INTNO
International product number
4013902543267
MANUID
Product number of the Manufacturer
73383101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AK3 KBL
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.356
LENGTH
315.5
WIDTH
113.3
DEPTH
126
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04