??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 KS M50
Bill of material
73383001
MD01
VAR__MANUID_
73383001
DESCSHORT
Short Description
AK3 KS M50
DESCLONG
Long Description
M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including Plus types as well as industrial and outdoor enclosures of the GEOS series, <br /><strong>Dimensions: </strong>130 x 80 x 50 mm
INTNO
International product number
4013902542888
MANUID
Product number of the Manufacturer
73383001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AK3 KS M50
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0511
LENGTH
80
WIDTH
130
DEPTH
50
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04