??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SRD-FA
Description
AKFB100 - -AKFB100
Bill of material
AKFB100-16-05-100-A-OL-CF-M20
CODE
AKFB100
MAT
Shell material
aluminium alloy
SUR
Shell surface treatment
anodic oxidation
USE
Use environment
0~40°C 35~85%RH
SHAFT
Shaft diameter
16
LEAD
Lead
TRIP
trip(Minimum unit50mm)
SLIDER
Slider type
INST
Installation mode
MOTOR
Motor installation direction
BRAND
Motor brand
POWER
Motor power
SWITCH
Photoelectric switch
T
485
B
130
M
M5
A
1
N
6
D
54
WEI
weight
5.5 kg
LINK
link
https://www.srdfaa.com/product/1141603220564.html