??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
AKFB134 - -AKFB134
Bill of material
AKFB134-16-05-100-A-OL-CF-M40
CODE
AKFB134
MAT
Shell material
aluminium alloy
SUR
Shell surface treatment
anodic oxidation
USE
Use environment
0~40°C 35~85%RH
SHAFT
Shaft diameter
LEAD
Lead
TRIP
trip(Minimum unit50mm)
SLIDER
Slider type
INST
Installation mode
MOTOR
Motor installation direction
BRAND
Motor brand
POWER
Motor power
SWITCH
Photoelectric switch
T
493
B
48
M
M6
A
1
N
6
D
100
WEI
weight
6.8 kg
LINK
link
https://www.srdfaa.com/product/1141603220577.html