??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
SRD-FA
Description
AKFM100 - -AKFM100
Bill of material
AKFM100-16-05-100-A-OL-CF-M20
CODE
AKFM100
MAT
Shell material
aluminium alloy
SUR
Shell surface treatment
anodic oxidation
USE
Use environment
0~40°C 35~85%RH
SHAFT
Shaft diameter
16
LEAD
Lead
TRIP
trip(Minimum unit50mm)
SLIDER
Slider type
INST
Installation mode
MOTOR
Motor installation direction
BRAND
Motor brand
POWER
Motor power
SWITCH
Photoelectric switch
T
481
B
126
M
M5
A
1
N
6
D
54
WEI
weight
7 kg
LINK
link
https://www.srdfaa.com/product/1141603220576.html