??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
SRD-FA
Description
AKFM134 - -AKFM134
Bill of material
AKFM134-16-05-100-A-OL-CF-M40
CODE
AKFM134
MAT
Shell material
aluminium alloy
SUR
Shell surface treatment
anodic oxidation
USE
Use environment
0~40°C 35~85%RH
SHAFT
Shaft diameter
LEAD
Lead
TRIP
trip(Minimum unit50mm)
SLIDER
Slider type
INST
Installation mode
MOTOR
Motor installation direction
BRAND
Motor brand
POWER
Motor power
SWITCH
Photoelectric switch
T
495
B
50
M
M6
A
1
N
6
D
100
WEI
weight
7.8 kg
LINK
link
https://www.srdfaa.com/product/1141603220579.html