??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AKi-Z 3
Bill of material
75201101
MD01
VAR__MANUID_
75201101
DESCSHORT
Short Description
AKi-Z 3
DESCLONG
Long Description
Meter enclosure - Industrial Quality -, meter panel unit installation surface in accordance to DIN 43870-1, with transparent cover, sealable as standard, with mounted meter cross for three-phase meters and meter fixing screws, with double membrane seals, sealing and insulating plugs, <br /><strong>Dimensions: </strong>300 x 450 x 210 mm
INTNO
International product number
4013902885787
MANUID
Product number of the Manufacturer
75201101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AKi-Z 3
EF000003
EV000945
EF000008
300
EF000040
450
EF000049
210
EF000117
false
EF000218
173
EF000252
false
EF002169
EV000139
EF005474
EV006421
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.845
LENGTH
450
WIDTH
300
DEPTH
210
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04