??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 12
HELP_VARIABLE
Company
SRD-FA
Description
AKM4610,AKM4620 - -AKM4610
Bill of material
AKM4610-C-940-1-40-0
CODE
MAT
SCM
MATX
GELV
BH
Base hardness
58 - 62 HRC
LD
Lead
MF
Motor connecting flange
LVYANG
AY
accuracy
L
Guide rail length
NS
Number of sliders
MC
Motor connecting flange
SS
Sensor selection
ES
Effective stroke
L1
l12
E
Mounting hole size E
70
N
Mounting hole size N
E1
Mounting hole size E1
N1
Mounting hole size N1
F
Mounting hole size F
200
G
Reference weight
kg
LINK
link
https://www.srdfaa.com/product/1141603220523.html