??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SMC
Description
AKP LA M5/U10 - Vertical Type/Elbow Type
Bill of material
AKP-LA06-M5
GUI
MODEL
Model
OD
Applicable tubing O.D
FUNCTION
Residual pressure release function
THREAD
Thread type
DD1
4 mm
DD2
mm
D1
mm
D2
9.3 mm
D3
mm
D4
12.8 mm
L1
25.0 mm
L2
18.6 mm
L3
mm
L4
mm
L5
Width across flats
10 mm
H1
mm
H2
mm
H22
mm
H3
mm
H4
32.5 mm
M1
12.7 mm
M2
mm
WEIGHT
g