??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKQ41-G-Z-6060_6070 - General accessories for profiles door frame part fixed zinc alloy hinge
Bill of material
AKQ41-G-Z-6060
CODE
Code
AKQ41-G-Z
TYPE
Type
Taper Hole Type
MAT
Material
Aluminum Alloy
SUR
Surface Treatment Processing
Electroplated Matte Chrome
SPE
Specifications
W
60
L
60
P
30
S
30
T
5
LOAD
Load
220 N
WEI
100 g/pcs
LINK
Website
Website Link