??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
AKTB178 - Single shaft driver/single shaft robot -178 series/Synchronous belt drive - semi-sealed
Bill of material
AKTB178-200-A-OL-LF-M75
CODE
AKTB178
MAT
texture
aluminium alloy
SUR
surface treatment
anodize
EIT
environmental conditions
0~40℃ 35~85%RH
STR
Stroke (minimum unit 50mm)
SRT
The slider type
WTI
way to install
MTD
Motor mounting direction
MTB
Motor brand
MTP
motor power
SOP
optoelectronic switch
T
630
B
208
A
1
N
6
WEI
Reference weight (kg)
12.00
LINK
link
https://www.srdfaa.com/product/1141603220632.html