??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL NS35-186
Bill of material
16201401
MD01
VAR__MANUID_
16201401
DESCSHORT
Short Description
AL NS35-186
DESCLONG
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm, Enclosure type AL 2320<br /><strong>Dimensions: </strong>35 x 186 x 7,5 mm
INTNO
International product number
4013902120604
MANUID
Product number of the Manufacturer
16201401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AL NS35-186
EF000010
EV005273
EF000040
7.500
EF000139
EV000283
EF000386
1
EF001438
186
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0734
LENGTH
186
WIDTH
35
DEPTH
7.500
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04