??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL452 Hub City Models - Spartan Single Reduction
Bill of material
0270-00146
PN
Part No.
0270-00146
MN
Model Number
AL452
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.750 Inch
DESCRIPTION
Description
AL452 7/1 A 0.750
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
C
4.764 Inch
CD
C.D.
1.772 Inch
D
1.929 Inch
F
1.378 Inch
G
0.079 Inch
H
4-M6 x 14 mm
BC
B.C.
2.560 Inch
I
2.165 Inch
L
3.878 Inch
M
1.693 Inch
NN
2.914 Inch
S
1.180 Inch
T
0.749 Inch
U
0.625 Inch
V
1.969 Inch
IK
Input Keyway
3/16 SQ. x 1.00
OK
Output Keyway
3/16 SQ.
WTL
Wt.
5 Lbs.