??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL454 Hub City Models - Spartan Single Reduction
Bill of material
0270-00161
PN
Part No.
0270-00161
MN
Model Number
AL454
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
56C
OD
Output Diameter
N/A Inch
DESCRIPTION
Description
AL454 7/1 A 56C
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
C
4.764 Inch
CD
C.D.
1.772 Inch
D
1.929 Inch
F
1.378 Inch
G
0.079 Inch
H
4-M6 x 14 mm
BC
B.C.
2.560 Inch
I
2.165 Inch
LQ
LQ 56C/140TC
3.336 Inch
LQ1
LQ1 180TC
N/A Inch
N
2.970 Inch
T
0.749 Inch
U
N/A Inch
V
1.969 Inch
OK
Output Keyway
3/16 SQ.
WTL
Wt.
7 Lbs.
AJ
5.875 Inch
AK
4.502 Inch
BD
6.500 Inch
BF
0.405 Inch
UB
U Bore
0.625 Inch
KW
Keyway
3/16 x 3/32 Inch