??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL5004 - Spartan Double Reduction
Bill of material
0270-01728_RA-LR
PN
Part No.
0270-01728_RA-LR
MN
Model Number
ALWW5004
RATIO
Ratio
STYLE
Style
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
56C
OD
Output Diameter
N/A Inch
DESCRIPTION
Description
ALWW5004 70/1 WR 56C DOUBLE OUTPUT
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
AJ
5.875 Inch
AK
4.500 Inch
BD
6.50 Inch
BF
0.405 Inch
C
5.335 Inch
CD1
C.D.1
1.772 Inch
CD2
C.D.2
1.969 Inch
D
2.146 Inch
F2
4.5274 Inch
F
1.496 Inch
G
0.118 Inch
H
4-M6 x 9 mm
BC
B.C.
3.70 Inch
I1
2.165 Inch
I2
2.559 Inch
LQ
LQ 56C
3.336 Inch
N
3.94 Inch
T
1.00 Inch
U
0.625 Inch
V
2.677 Inch
IK
Input Keyway
3/16 x 3/32 Inch
OK
Output Keyway
1/4SQ Inch
WTL
Wt. Lbs.
14